Maintain convenient user access to enclosures in limited-space environments with Southco's P9 Class 90° Folding Handles. They provide an ample handhold for opening doors, drawers, and compartments, yet fold down to a compact profile when not in use. Available in a variety of lengths and finishes, they satisfy a wide range of enclosure applications. A built-in friction mechanism keeps handles in the desired position – from fully opened to fully stored – without falling or rattling.
These durable metallic handles provide a good aesthetic look, plus the advantages of a space-saving design, in several mounting options.
External Threads : Maximum working load of 400 N (90 lbf). Internal Threads : Maximum working load of 600 N (135 lbf).
To search for a product certifications by part number, click here: