R3-10-311-10
Entry Door Latch, Key Locking, Zinc Alloy, Chrome Plated, Bright
Material | Zinc Alloy |
---|---|
Finish | Chrome Plated |
Color/Appearance | Chrome |
Access Restriction | Key Locking |
Min. Outer Panel Thickness (mm) | 35.00 |
Max Outer Panel Thickness (mm) | 38.00 |
Style | Dual Side Actuation |
Latch Mechanism | Sliding Pawl |
Class | R3 - Push-to-Close Latch |
Delivers style, quality, and security for entry door and baggage door use in RV, trailer, and commercial transportation applications - with attractive standard and custom finishes, low-profile installation, ergonomic performance, and flexible keylocking security options
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review