R3-22-320-10
Push-to-Close-Latch, Locking, Reversible R001 (2 Keys Included), Paddle - Front, Cable/Rod, Multi-Point, Yes, Zinc Alloy, Chrome Plated
| Material | Zinc Alloy |
|---|---|
| Finish | Chrome Plated |
| Color/Appearance | Chrome |
| Access Restriction | Key Locking |
| Sealed | Yes |
| Locking Option | Locking, Reversible R001 (2 Keys Included) |
| Actuator Type | Paddle, Pull-to-open |
| Style | Paddle - Front |
| Latch Mechanism | Cable/Rod, Multi-Point, No Sliding Pawl |
| Class | R3 - Push-to-Close Latch |
Delivers style, quality, and security for entry door and baggage door use in RV, trailer, and commercial transportation applications - with attractive standard and custom finishes, low-profile installation, ergonomic performance, and flexible keylocking security options