R3-20-300-70
Push-to-Close Latch, Non-Locking, Zinc Alloy, Powder Coat, White
| Material | Zinc Alloy |
|---|---|
| Finish | Powder Coat |
| Color/Appearance | White |
| Access Restriction | No Restriction |
| Sealed | Yes |
| Style | Paddle - Front |
| Latch Mechanism | Cable/Rod, Multi-Point, Sliding Pawl |
| Class | R3 - Push-to-Close Latch |
Delivers style, quality, and security for entry door and baggage door use in RV, trailer, and commercial transportation applications - with attractive standard and custom finishes, low-profile installation, ergonomic performance, and flexible keylocking security options
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review