EH - Surface Mount Hinges

Multiple choices of EH Hinge designs and mounting styles offer different looks, functionality and levels of vandal resistance. This family of hinges includes several distinct mounting designs and material options to suit varied enclosure configurations and functional demands.

EH - Surface Mount Hinges

Designed for permanently mounted installation, EH Hinges can accommodate doors and frames with hinges mounted either at right angles or on the same plane.

  • All styles permit full 180 degrees rotation of door
  • Thread-stud styles feature concealed hardware for vandal resistance and better aesthetics
  • Countersunk installation styles permit blind hole installation as well as nut and bolt installation on door panels and frames of virtually any thickness
  • Offset hinge style features offset pivot for maximum enclosure access and allows full 180 degrees range of door opening even in closely spaced enclosure applications
  • Multi-piece configuration of the offset hinge style also allows independent installation of frame leaf and door leaf
  • Stainless steel hinge pins to provide added corrosion protection
  • Available in chrome, black powder coated, and custom-color powder-coated finishes
  • Several configurations available in 316 stainless steel construction
  • Available in multiple material and size options
  • Provide maximum axial and radial working loads ranging from 1330 N (300 lbf.) to 5000 N (1120 lbf.)

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing EH - Surface Mount Hinges

View as Grid List

Items 1-40 of 58

Set Descending Direction
  1. EH-7A-6V8-50

    Hinge, Black

  2. EH-7A-6V8-38

    Hinge

Page
per page