EH-6A-5G5-20
Surface Mount Hinge, 50 mm (1.97 in) size, with Mounting Studs, Nylon, Black
| Material | Nylon |
|---|---|
| Color/Appearance | Black |
| Installation | Threadstud and Nut |
| Series | 20 Series |
| Compliance Specification | UL FTTA2 / FTTA8 Type 1 |
| Class | EH - Surface Mount Hinges |
Multiple choices of EH Hinge designs and mounting styles offer different looks, functionality and levels of vandal resistance. This family of hinges includes several distinct mounting designs and material options to suit varied enclosure configurations and functional demands.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review