EH-DHFM-50

Surface Mount Hinge, 50 mm size, with Mounting CSK Holes, Zinc Alloy, Black Powder coated

Request a Quote
Specifications
Material Zinc Alloy
Finish Powder Coat
Color/Appearance Black
Installation Screw Mount
Series D series
Hinge Style Flat Hinge
Length 50.00
Class EH - Surface Mount Hinges

Multiple choices of EH Hinge designs and mounting styles offer different looks, functionality and levels of vandal resistance. This family of hinges includes several distinct mounting designs and material options to suit varied enclosure configurations and functional demands.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Surface Mount Hinge, 50 mm size, with Mounting CSK Holes, Zinc Alloy, Black Powder coated