The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Surface Mount Hinge, 60 mm (2.36 in) size, with Mounting Holes, Zinc Alloy, Powder Coated, Black
EH-7A-6V8-50
Surface Mount Hinge, 60 mm (2.36 in) size, with Mounting Holes, Zinc Alloy, Powder Coated, Black
Specifications
Material
Zinc Alloy
Finish
Powder Coat
Installation
Rivet / Screw
Series
60 Series
Class
EH - Surface Mount Hinges
Multiple choices of EH Hinge designs and mounting styles offer different looks, functionality and levels of vandal resistance. This family of hinges includes several distinct mounting designs and material options to suit varied enclosure configurations and functional demands.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1654
2025-04-24
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
1226
2025-03-29
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
41
2025-04-16
info@global-dtech.com
+34 91 661 20 79
Allegis Corporation
Minneapolis MN USA / ON CANADA
21
2025-04-17
salesmidwest@allegiscorp.com
1-866-378-7550
Austin Hardware & Supply, Inc.
Kansas City MO USA
17
2025-04-07
sales@austinhardware.com
800-821-3520
TCH Sales Incorporated
Toronto ON Canada
7
2025-04-01
info@tchweb.com
1.416.299.0089
983f5e08493a2d74e43c8f30966152e80e6bc48cb7a5420b258c69c13b611a9e
3.141.31.45
please type in at least 2 letters...