The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
EH-6A-5V5-20
Surface Mount Hinge
Specifications
Material
Nylon
Color/Appearance
Black
Installation
Rivet / Screw
Series
20 Series
Class
EH - Surface Mount Hinges
Multiple choices of EH Hinge designs and mounting styles offer different looks, functionality and levels of vandal resistance. This family of hinges includes several distinct mounting designs and material options to suit varied enclosure configurations and functional demands.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
382
2024-12-16
info@tchweb.com
1.416.299.0089
Austin Hardware & Supply, Inc.
Kansas City MO USA
271
2024-12-16
sales@austinhardware.com
800-821-3520
DB Roberts Co.
Wilmington MA USA
253
2024-12-16
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
162
2024-12-17
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
93
2024-12-18
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
48
2024-12-16
sales@htfinc.com
1.800.466.1940
Shanghai Cico Industrial Co. Ltd
Shanghai China
30
2024-12-02
info@sh-cico.com
86-021-54900086
Aero Materiel AB
Jonkoping, Sweden
25
2024-11-29
order@aeromateriel.com
+46.36.34.44.40
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2024-12-16
info@zinorm.de
+49 (0) 4102 677 12 0