F6 - Concealed Door Removal Hinges
This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements
Multiple sizes, constructions, and frame leaf options accommodate a variety of enclosure constructions, and enable door and frame leaves to be installed independently for greater fabrication flexibility.
- Completely concealed hinges allow for flush exterior surface design, more security and better aesthetics
- Metal hinges deliver strength and durability for heavier cabinet door applications
- Engineered plastic quick-release hinge provides a lightweight, non-conductive, non-corrosive option with dual hinge points for greater stability
- Removable pin designs provide a more economical option for tool-free door removal
- Spring-loaded retractable pin designs lock into retracted position for easier door installation/removal, lock into engaged position for secure operation
- Standard duty and compact/economical versions are available in choice of steel or stainless steel
- High-strength all-stainless versions accommodate heavier doors, resist vibration and corrosion
- Multiple frame-leaf options are available to match formed sheet metal enclosures
- Hinge mounting can be accomplished with M5 or No. 10 hardware, hex jam nuts, or welding
- Heavy-duty version (94X Series) offers two frame-leaf configurations – flat frame leaf and formed frame leaf
- Standard-duty version (90X Series) offers formed frame leaf in three offset sizes to accommodate various frame configurations
Part number search
- Use the filters to find the right part number for your projectPeople often search by: