The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Removable Hinge Door Leaf, Removable Pin, Stainless Steel, Passivated
F6-946-5
Removable Hinge Door Leaf, Removable Pin, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Strength Rating
5.00
Class
F6 - Concealed Door Removal Hinges
This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
2357
2024-09-16
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1800
2024-09-16
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
380
2024-08-27
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
263
2024-09-16
info@zinorm.de
+49 (0) 4102 677 12 0
Allegis Corporation
Minneapolis MN USA / ON CANADA
244
2024-09-06
salesmidwest@allegiscorp.com
1-866-378-7550
All-West Components & Fasteners
AUBURN WA USA
32
2024-09-16
southco@all-west.com
1.206.762.1875
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
28
2024-09-10
sales@rhf.co.uk
+44 (0) 1614296066
TCH Sales Incorporated
Toronto ON Canada
26
2024-09-16
info@tchweb.com
1.416.299.0089
Dean Lewis Associates
Hayward CA
17
2024-09-12
sales@deanlewisassociates.com
510-785-9650
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
10
2024-09-16
Sales@ecph.com
1.800.442.3274
Clancey Company
Overland Park KS USA
6
2024-09-12
info@clancey.com
1.800.747.7405
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
6
2024-09-03
info@global-dtech.com
+34 91 661 20 79
Hardware Specialty Co
Marlboro MA USA
3
2024-09-16
info@hardwarespecialty.com
1.508.481.8622
HI-TECH FASTENERS
FREDERICK MD USA
2
2024-09-16
sales@htfinc.com
1.800.466.1940
Marek Industrial, a.s.
Brno CZ
2
2024-09-05
info@marek.eu
+420 541 420 811
Assembly Fasteners Inc.
Apopka FL USA
1
2024-09-16
sales@tropicfast.com
1-800-488-4777