F6-DHIM-120-R-SS
Removable Concealed Hinge, Concealed Assembly, CSK M5, Stainless Steel, Electropolished
| Material | Stainless Steel |
|---|---|
| Finish | Electropolished |
| Color/Appearance | Polished |
| Series | D series |
| Hinge Style | Corner & Removable Hinge |
| Class | F6 - Concealed Door Removal Hinges |
This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements