The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Removable Hinge Frame Leaf, Formed Style, Thru Hole Mount, Steel, Zinc Plate, Bright chromate
F6-905
Removable Hinge Frame Leaf, Formed Style, Thru Hole Mount, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Strength Rating
5.00
Class
F6 - Concealed Door Removal Hinges
This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
755
2024-11-18
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
473
2024-11-18
sales@dbroberts.com
1.800.773.5388
All-West Components & Fasteners
AUBURN WA USA
76
2024-11-19
southco@all-west.com
1.206.762.1875
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
55
2024-11-14
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
38
2024-11-07
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
25
2024-11-18
Sales@ecph.com
1.800.442.3274
Zygology Ltd
Oxford UK
11
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Steeves Agencies Inc
Winnipeg MB Canada
4
2024-10-30
info@steeves.ca
1.204.474.1239
Hardware Specialty Co
Marlboro MA USA
1
2024-11-18
info@hardwarespecialty.com
1.508.481.8622
Marek Industrial, a.s.
Brno CZ
1
2024-11-06
info@marek.eu
+420 541 420 811