The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
F6-1-1
Removable Hinge, Concealed Assembly, Short Offset, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Strength Rating
4.00
Class
F6 - Concealed Door Removal Hinges
This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
3893
2026-11-10
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
973
2026-11-10
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
791
2026-11-02
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
388
2026-11-10
info@hardwarespecialty.com
1.508.481.8622
IntechBJ Engineering Co., Ltd
Beijing
266
2026-11-03
info@intechbj.com
86-010-83833828
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
215
2026-11-09
sales@aerospacesw.com
623.582.2779
Shanghai Actech International Co Ltd
Shanghai CHINA
200
2026-11-09
sales@shactech.com
86-21-61099378
Handy FIX
Warsaw Poland
176
2026-10-14
info@handy-fix.com.pl
0048221277890
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
167
2026-10-22
info@global-dtech.com
+34 91 661 20 79
AIS INDUSTRIAL COMPONENTS
HK
140
2026-11-05
czxia@hkais.com
86.0755.83747600
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
38
2026-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
31
2026-11-06
sales@rhf.co.uk
+44 (0) 1614296066
CASH COMPONENTES
Sao Paulo SP Brasil
14
2026-10-26
info@cash.com.br
55.11.3974.8312
Appian Fasteners
Belfast Northern Ireland UK
8
2026-11-05
sales@appianfasteners.com
+44 (0) 2890 301 979
Lantec Resources Inc
Manila Philippines
2
2026-10-14
charlie@lantecresources.com
632.8403.85.12
TCH Sales Incorporated
Toronto ON Canada
1
2026-11-11
info@tchweb.com
1.416.299.0089