F6-907

Removable Hinge Frame Leaf, Formed Style, 10-32 Stud Mount, Steel, Zinc Plate, Bright chromate

Request a Quote
Specifications
Material Steel
Strength Rating 5.00
Class F6 - Concealed Door Removal Hinges

This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements

Write Your Own Review
You're reviewing:Removable Hinge Frame Leaf, Formed Style, 10-32 Stud Mount, Steel, Zinc Plate, Bright chromate

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.