The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Removable Hinge, Concealed Assembly, Medium Offset, Stainless Steel, Passivated
F6-2-1
Removable Hinge, Concealed Assembly, Medium Offset, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Strength Rating
4.00
Class
F6 - Concealed Door Removal Hinges
This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2256
2024-10-17
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
316
2024-10-17
sales@dbroberts.com
1.800.773.5388
All-West Components & Fasteners
AUBURN WA USA
198
2024-10-11
southco@all-west.com
1.206.762.1875
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
35
2024-10-17
info@zinorm.de
+49 (0) 4102 677 12 0
Shanghai Actech International Co Ltd
Shanghai CHINA
24
2024-09-26
sales@shactech.com
86-21-61099378
CASH COMPONENTES
Sao Paulo SP Brasil
22
2024-09-20
info@cash.com.br
55.11.3974.8312
IntechBJ Engineering Co., Ltd
Beijing
14
2024-09-27
info@intechbj.com
86-010-83833828
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
12
2024-10-07
sales@aerospacesw.com
623.582.2779
Zygology Ltd
Oxford UK
10
2024-10-02
sales@zygology.com
+44 (0)1844 266020
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
8
2024-10-17
info@global-dtech.com
+34 91 661 20 79
Dean Lewis Associates
Hayward CA
2
2024-10-16
sales@deanlewisassociates.com
510-785-9650
AIS INDUSTRIAL COMPONENTS
HK
1
2024-10-08
czxia@hkais.com
86.0755.83747600