The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
F6-905-5
Removable Hinge Frame Leaf, Formed Style, Thru Hole Mount, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Strength Rating
5.00
Class
F6 - Concealed Door Removal Hinges
This series of concealed hinge designs provides durable performance "behind-the-scenes" while maintaining attractive aesthetics on the front of the enclosure. A variety of retractable and removable pin designs round out this line to permit tool-free door removal for easier end user access across a wider range of size and strength requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
IntechBJ Engineering Co., Ltd
Beijing
2562
2026-05-09
info@intechbj.com
86-010-83833828
DB Roberts Co.
Wilmington MA USA
2548
2026-05-19
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
1625
2026-05-15
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
1432
2026-05-15
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
611
2026-05-19
sales@htfinc.com
1.800.466.1940
Parsons Aerocessories Limited
Stoney Creek ON CANADA
354
2026-04-30
sales@parsonsaero.com
1.905.664.6203
Clancey Company
Overland Park KS USA
268
2026-05-14
info@clancey.com
1.800.747.7405
Hardware Specialty Co
Marlboro MA USA
101
2026-05-11
info@hardwarespecialty.com
1.508.481.8622
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
89
2026-05-06
INFO@EVAN.COM.CN
86-21-68221637
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
28
2026-05-18
Sales@ecph.com
1.800.442.3274
TCH Sales Incorporated
Toronto ON Canada
28
2026-05-19
info@tchweb.com
1.416.299.0089
AIS INDUSTRIAL COMPONENTS
HK
18
2026-05-09
czxia@hkais.com
86.0755.83747600
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
9
2026-05-05
info@global-dtech.com
+34 91 661 20 79
Zygology Ltd
Oxford UK
9
2026-05-07
sales@zygology.com
+44 (0)1844 266020
M.W. Fasteners
Montreal QC Canada
8
2026-05-01
mw@mwfasteners.com
1.514.955.7781
Steeves Agencies Inc
Winnipeg MB CANADA
2
2026-04-27
sales@steeves.ca
204.474.1239