Page 597 - Demo
P. 597


                                    559Dimensions in millimeters (inch) unless otherwise statedF5 Captive ScrewsFlush seriesACTUAL SIZEInstallationLTØ DØ ASlot width C ShellØ BScrew• Flush when fastenedMaterial and FinishShell: 303 Stainless steel, passivatedScre Slotted: 303 stainless steel, passivated. Phillips: 430 stainless steel, passivatedNotesFor use in most aluminums or in low carbon steels that are 1/4 hard or softerScrews will float 0.5 (.02) total movementShipped assembled Part NumberSee tableM Min. panelthickness.P-1 screw projectionbeyond shellwhen retractedF Minimum thicknessfor back of panel to beflush with frame Ø HNote: Edgeof hole must besharp on this side.Do not chamferPanelØ SPanelPunchBack-uptoolP-2Screw projection beyond shell when fastenedPanelThreadedinsert or otherreceptacleFrameRecessStyleThreadSizeScrewDimensions SlotWidthScrewLengthLPart NumberScrew ProjectionBeyond Outer Surface of PanelInstallation DimensionsØ A Ø B C Ø D T Metric Imperial P-1 P-2 Ø H M F Ø SPhillipsM4 x 0.7orUNC 8-3210.1(.40)9.45(.373)3.1(.122)6.4(.25)4.3(.17) ~8.6 (.34) F5-M4-P2 F5-832-P2 4.3(.17)5.6 (.22) 9.5  (.375 )1.5(.060)3.2(.125) 9.6  (.379 )9.6 (.38) F5-M4-P4 F5-832-P4 6.6 (.26)10.6 (.42) F5-M4-P6 F5-832-P6 7.6 (.30)11.6 (.46) F5-M4-P8 F5-832-P8 8.6 (.34)SlottedM3 x 0.5orUNC 4-407.1(.28)6.45(.254)1.7(.067)4(.16)3.8(.15)0.9(.035)5.8 (.23) F5-90-402-20 F5-60-402-20 3.8(.15)4.1 (.16) 6.5  (.257 )1.3(.050)1.8(.070) 6.6  (.260 ) 7.9 (.31) F5-90-406-20 F5-60-406-20 6.1 (.24)UNC 6-32 8.1(.32)7.44(.293)2(.082)4.8(.19)3.8(.15)1(.039)6.4 (.25) ~ F5-60-602-203.8 (.15)4.3 (.17) 7.5  (.295 )1.4(.055)2.2(.085) 7.6  (.299 )6.4 (.25)8.4 (.33) ~ F5-60-606-207.4 (.29) 9.4 (.37) ~ F5-60-608-20M4 x 0.7orUNC 8-3210.1(.40)9.45(.373)2.34(.092)6.4(.25)5.1(.20)1.1(.045)8.9 (.35) F5-M40-14 F5-832-145.1(.20)6.6 (.26) 9.5  (.375 )1.5(.060)2.4(.095) 9.6  (.379 )7.6 (.30) 9.9 (.39) F5-M40-16 F5-832-1610.9 (.43) F5-M40-18 F5-832-18 8.6 (.34)Thread Size Max. Recommended Tightening TorqueM3/ 4-40 0.6 Nm (5inlbf)6-32 1.6 Nm (14inlbf)M4/ 8-32 2.8 Nm (25inlbf)www.southco.com/F5+.003-0+.003-0+.003-0+0.08-0+0.08-0+0.08-0+0.08-0+0.1-0.05+0.1-0.05+0.1-0.05+0.1-0.05+.004-.002+.004-.002+.004-.002+.004-.002+.002-.001See page 627 for additional installation guidelines
                                
   591   592   593   594   595   596   597   598   599   600   601