Page 596 - Demo
P. 596


                                    558www.southco.com/P7 Dimensions in millimeters (inch) unless otherwise stated47/4C Captive ScrewsATCA captive screws• M3 thread• No. 2 Phillips recess• Color match availableMaterial and FinishScrew, ferrule and internal spring stainless steel, knob aluminum or PlasticPerformance DetailsFlammability rating: UL94-V0ATCA R3.0 compliant screwInstallation NotesPlease refer to installation drawings on www.southco.com for reference on dimensions B*, Ø D* and Ø Z*F* indicates maximum float in the unfastened positionPart NumberSee tableSpecifying Color:To indicate color, change the last three digits of the part number.Example:47-99-945-1PO-K000, black47-99-945-1P0-K013, redACTUAL SIZEATCA000 Black 008 Blue 013 Red 014 Green Your color (contact Southco)Metal VersionOvermolded VersionSeries Installation MethodPanel Thickness Part NumberH-1 H-2 P-1 P-2 F* Panel PreparationA Min. A Max. B* No. 2 Phillips Ø D* Ø Z*ATCA compliant (Metal Version)Press-in 0.9(.036) ~ ~ 47-99-945-1P0 14.3(.56)10.1(.40)1.0(.39)5.0(.20)1(.039)5.95 ±0.04(.234±.002) 3.2(.125 ) Flare-in 0.8(.031)1.5(.060)0.4(.016) 47-99-944-1F1 14.3(.56)10.1(.40)1.0(.39)5.0(.20)1(.039) 5.1 (.20 )  3.0(.118 )ATCA compliant (Overmolded Version)Press-in 0.9(.036) ~ ~ 47-99-945-1P0-K000 14.3(.56)10.1(.40)1.0(.39)5.0(.20)1(.039)5.95 ±0.04(.234±.002) 3.2(.125 ) Flare-in 0.8(.031)1.5(.060)0.4(.016) 47-99-944-1F1-K000 14.3(.56)10.1(.40)1.0(.039)5.0(.20)1(.039) 5.1 (.20 )  3.0(.118 )+.008- .004+.008- .004+0.2- 0.1+0.2- 0.1+.004- .000+.004- .000+0.1- 0+0.1- 0+0.1- 0+0.1- 0+.004- 0+.004- 0Press-In Flare-InØ 6.6 (.260)Ø 4.99 (.196)P-2P-1 H-2F*H-1Ø 13.4 (.530) Ø 13.4 (.530)Ø 11.5 (.453)14.3(0.56)Ø 6.6 (.260)Ø 8.9 (.350) Ø 8.9 (.350)Ø 5.86 (.231)
                                
   590   591   592   593   594   595   596   597   598   599   600