Page 600 - Demo
P. 600


                                    562Dimensions in millimeters (inch) unless otherwise statedACTUAL SIZE09 Series Fast-Lead ScrewsStuds · Smallwww.southco.com/09Column 1 Column 2 Screw Assembly Part Number DimensionsTMT Outer Panel PSlotted KnurledTool Head RecessPhillips Recess A B CMin. Max.1.3 (.050) 3.2 (.125) 0.9 (.035) 09-11-102-11 09-13-102-11 09-T-102 09-P-102 2.5 (.100) 5.0 (.197) 10.7 (.422) 2.5 (.100) 3.2 (.125) 2.2 (.085) 09-11-103-11 09-13-103-11 09-T-103 09-P-103 3.8 (.150) 3.7 (.147)1.3 (.050) 6.4 (.250) 0.9 (.035) 09-11-202-11 09-13-202-11 09-T-202 09-P-202 2.5 (.100) 8.2 (.322)13.9 (.547)2.5 (.100) 6.4 (.250) 2.2 (.085) 09-11-203-11 09-13-203-11 09-T-203 09-P-203 3.8 (.150) 6.9 (.272)3.8 (.150) 6.4 (.250) 3.4 (.135) 09-11-204-11 09-13-204-11 09-T-204 09-P-204 5.1 (.200) 5.6 (.222)5.1 (.200) 6.4 (.250) 4.7 (.185) 09-11-205-11 09-13-205-11 09-T-205 09-P-205 6.4 (.250) 4.4 (.172)1.3 (.050) 9.5 (.375) 0.9 (.035) 09-11-302-11 09-13-302-11 09-T-302 09-P-302 2.5 (.100) 11.4 (.447)17.1 (.672) 2.5 (.100) 9.5 (.375) 2.2 (.085) 09-11-303-11 09-13-303-11 09-T-303 09-P-303 3.8 (.150) 10.1 (.397)3.8 (.150) 9.5 (.375) 3.4 (.135) 09-11-304-11 09-13-304-11 09-T-304 09-P-304 5.1 (.200) 8.8 (.347)5.1 (.200) 9.5 (.375) 4.7 (.185) 09-11-305-11 09-13-305-11 09-T-305 09-P-305 6.4 (.250) 7.3 (.297)7.6 (.300) 9.5 (.375) 7.2 (.285) 09-11-307-11 09-13-307-11 09-T-307 09-P-307 8.9 (.350) 5.0 (.197)B CAØ 7.7(.30)Ø 3.5(.136)NylonWearWasher0.5(.020)1.8(.070)Ø 7.9 (.31)Before knurl7.9(.31)Ø 9.5 (.375)3.2(.125)Ø 9.5 (.375)3.2(.125)3.2 (.125) Ø 4.8(.188)Tool head recess keyorder separatelyPart Number: 29-90-214-1022.2(.88)26.5(1.04)9.5 (.38) No. 2 Phillips Recess 1.3 (.05)Material and FinishLow carbon steel, case hardened, zinc plated, chromate plus sealer or stainless steelHow to Specify:1. Determine your outer panel and frame thicknesses:Outer panel P = Frame thickness F = 2. Choose your receptacle3. Choose the retainer style4. Find the correct constant in table opposite using the receptacle and retainer selected5. Add outer panel thickness (P), frame thickness (F), and the constant found in step 4 to determine your total material thickness (TMT) TMT = P+F+Constant6. Find the TMT value in the ranges given in Column 1 in the part number table7. Confirm that the outer panel thickness P does not exceed the value given in Column 2. This will confirm that your retainer will install properly beyond the last thread and retain your screw to the outer panel8. Going across the row in the part number table, find the part number that matches your desired head stylePart NumberSee tableNotesFor full screw retraction, B must be less than frame thickness plus receptacle heightFor stainless steel screw (slotted, and knurled ONLY) replace last 2 digits of part number with “26”. Example: 09-11-102-26 Constant TableRetainer Type Receptacle TypeFlat Rivet or Weld Clip Saddle Press-InStainless steel 0.3 (.012) 1.0 (.032) 4.5 (.177) -1.3 (-.050)Nylon 1.1 (.043) 1.6 (.063) 5.3 (.208) -0.5 (-.020)PanelFramePTotal materialThicknessTMT (Total materialThickness)Captive screwReceptacleRetainer Nylon wearWasher DoorFSlot Knurled Head Tool head Recess Phillips RecessACTUAL SIZEACTUAL SIZE
                                
   594   595   596   597   598   599   600   601   602   603   604