Page 601 - Demo
P. 601


                                    543Dimensions in millimeters (inch) unless otherwise statedPart Number See tableAll screw part numbers shown in table are for a natural finishFor black finish minimums may apply To add a black finish, change the part number from the table as shown:Change 2 to 6: 47-80-102-22 47-80-102-62Part numbers in shaded rows (shown in table) are fully retracting in minimum panel thicknessTORX%u00ae is a registered trademark of CAMCAR Innovationswww.southco.com/47InstallationStyleKnob HeightOuter Panel  Dimensions Dimension B*FlangeLengthLScrew Projection Beyond Outer Surface of Panel Part NumberH-1 H-2 A Min. A Max. P-1 P-2 Slotted Recess Phillips Recess TORX%u00ae RecessPress-In Style18.5(.73)14(.55) 0.9 (.036) ~ ~ ~0.7 (.03) 5.6 (.22) 47-90-301-22 47-90-321-22 47-90-341-22 2.3 (.09) 7.2 (.28) 47-91-301-22 47-91-321-22 47-91-341-22 3.8 (.15) 8.7 (.34) 47-92-301-22 47-92-321-22 47-92-341-22 5.4 (.21) 10.3 (.41) 47-93-301-22 47-93-321-22 47-93-341-22 Flare-In Style18(.70)13(.51)1.5 (.058) 3.2 (.125) 0.6 (.023) 1.8 (.07) 1.4 (.06) 6.2 (.24) 47-80-302-22 47-80-322-22 47-80-342-223.2 (.125) 4.8 (.188) 1.6 (.062) 3.4 (.14) 3.1 (.12) 7.9 (.31) 47-80-304-22 47-80-324-22 47-80-344-22 1.5 (.058) 3.2 (.125) 0.6 (.023) 1.8 (.07)3.1 (.12) 7.9 (.31) 47-81-302-22 47-81-322-22 47-81-342-22 4.1 (.16) 8.9 (.35) 47-82-302-22 47-82-322-22 47-82-342-22 6.1 (.24) 10.9 (.43) 47-83-302-22 47-83-322-22 47-83-342-22 Floating Style18(.70)14(.55)0.1 (.001) 0.8 (.031) 2.3 (.09) 3.2 (.13)2.4 (.09) 7.2 (.28) 47-80-310-22 47-80-330-22 47-80-350-22 3.4 (.13) 8.2 (.32) 47-81-310-22 47-81-330-22 47-81-350-22 5.4 (.21) 10.2 (.40) 47-82-310-22 47-82-330-22 47-82-350-22 0.8 (.031) 1.6 (.063) 3.1 (.12) 4 (.16)2.4 (.09) 7.2 (.22) 47-80-311-22 47-80-331-22 47-80-351-22 3.4 (.13) 8.2 (.32) 47-81-311-22 47-81-331-22 47-81-351-22 5.4 (.21) 10.2 (.40) 47-82-311-22 47-82-331-22 47-82-351-22 Press-InStyle18.5(.73)14(.55) 0.9 (.036) ~ ~ ~0.7 (.03) 5.6 (.22) 47-90-501-22 47-90-521-22 47-90-541-22 2.3 (.09) 7.2 (.28) 47-91-501-22 47-91-521-22 47-91-541-22 3.8 (.15) 8.7 (.34) 47-92-501-22 47-92-521-22 47-92-541-22 5.4 (.21) 10.3 (.41) 47-93-501-22 47-93-521-22 47-93-541-22 Flare-InStyle18(.70)13(.51)1.5 (.058) 3.2 (.125) 0.6 (.023) 1.8 (.07) 1.4 (.06) 6.2 (.24) 47-80-502-22 47-80-522-22 47-80-542-22 3.2 (.125) 4.8 (.188) 1.6 (.062) 3.4 (.14) 3.1 (.12) 7.9 (.31) 47-80-504-22 47-80-524-22 47-80-544-22 1.5 (.058) 3.2 (.125) 0.6 (.023) 1.8 (.07)3.1 (.12) 7.9 (.31) 47-81-502-22 47-81-522-22 47-81-542-22 4.1 (.16) 8.9 (.35) 47-82-502-22 47-82-522-22 47-82-542-22 6.1 (.24) 10.9 (.43) 47-83-502-22 47-83-522-22 47-83-542-22 3.2 (.125) 4.8 (.188) 1.6 (.062) 3.4 (.14) 4.1 (.16) 8.9 (.35) 47-81-504-22 47-81-524-22 47-81-544-22 6.1 (.24) 10.9 (.43) 47-82-504-22 47-82-524-22 47-82-544-22 FloatingStyle18(.70)14(.55)0.1 (.001) 0.8 (.031) 2.3 (.09) 3.2 (.13)2.4 (.09) 7.2 (.28) 47-80-510-22 47-80-530-22 47-80-550-22 3.4 (.13) 8.2 (.32) 47-81-510-22 47-81-530-22 47-81-550-22 5.4 (.21) 10.2 (.40) 47-82-510-22 47-82-530-22 47-82-550-22 0.8 (.031) 1.6 (.063) 3.1 (.12) 4 (.16)2.4 (.09) 7.2 (.28) 47-80-511-22 47-80-531-22 47-80-551-22 3.4 (.13) 8.2 (.32) 47-81-511-22 47-81-531-22 47-81-551-22 5.4 (.21) 10.4 (.40) 47-82-511-22 47-82-531-22 47-82-551-22 1.6 (.063) 2.4 (.094) 3.9 (.15) 4.8 (.19) 3.4 (.15) 8.2 (.35) 47-80-512-22 47-80-532-22 47-80-552-22 5.4 (.21) 10.2 (.40) 47-81-512-22 47-81-532-22 47-81-552-22M4 Thread SizeM5 Thread Size
                                
   595   596   597   598   599   600   601   602   603   604   605