DZUS® Quarter-Turn Fasteners

Southco DZUS® Quarter-Turn Fasteners satisfy a broad range of requirements for quick access, high strength and economical performance. Each DZUS® fastener comes with its own set of matching receptacles for accurate, secure engagement and convenient mounting in a range of applications.

image1

Key Benefits

  • Degree Turn

    Quickly secures and releases with a 90 degree turn

  • Center of Gravity

    Stays captive to the panel, providing ease of use and preventing lost hardware

  • Compression

    Provides a strong, consistent clamping force with repeated operation

  • Hand or Tool

    Hand or tool operated

  • Vibration Resistant

    Stay securely fastened under vibration

Resource Center

Part number search

-   Use the filters to find the right part number for your project

You are viewing DZUS® Quarter-Turn Fasteners

View as Grid List

Items 1-40 of 3616

Set Descending Direction
  1. D5-PR35S3

    DZUS®

  2. D5-PR35-1S3

    DZUS®

Page
per page