D9 - DZUS® Tech Line Quarter-Turn Fasteners
The DZUS® D9 Tech Line Quarter-Turn Fastener combines Southco’s proven quarter-turn and captive fastening technologies to create a next generation solution that provides consistent, reliable clamping force and quick access. The DZUS® D9 Tech Line Quarter-Turn Fastener features a captive, spring-loaded design and tool-free operation that prevents over tightening.

Features and Benefits
The DZUS® D9 Tech Line provides consistent, reliable clamping force to prevent damage caused by over tightening.- High-strength and high vibration resistance for demanding applications
- Tool-free operation with set clamping force to prevent over tightening
- Variety of stud lengths to accommodate varying panel thickness ranges
- Stud assembly eliminates dropped or lost hardware components
- Quarter-turn operation provides quick access
Available Options
- Self-clinching and flare-in installation styles
- Surface Mount Technology (SMT) installation style enables hardware to be attached during reflow process
- “Prism" colored head can be customized to application design or used to differentiate access points through color
Features and Benefits
The DZUS® D9 Tech Line provides consistent, reliable clamping force to prevent damage caused by over tightening.- High-strength and high vibration resistance for demanding applications
- Tool-free operation with set clamping force to prevent over tightening
- Variety of stud lengths to accommodate varying panel thickness ranges
- Stud assembly eliminates dropped or lost hardware components
- Quarter-turn operation provides quick access
Available Options
- Self-clinching and flare-in installation styles
- Surface Mount Technology (SMT) installation style enables hardware to be attached during reflow process
- “Prism" colored head can be customized to application design or used to differentiate access points through color
People often search by: