EM-05 - Electronic Slide Bolts
Southco’s EM-05 Electronic Slide Bolt series delivers enhanced access control to applications that require concealed, controlled and secure access. The EM-05 Electronic Slide Bolt series provides the convenience of electronic access and push-to-close operation in a single unit. Its versatility, ease of installation and space saving design enable an easy transition from mechanical to electronic physical access
![EM-05 - Electronic Slide Bolts EM-05 - Electronic Slide Bolts](https://media.southco.com/media/wysiwyg/category/05_Product%20Class%20Primary%20Images/EM-05-Electronic-Slide-Bolt-968x432.jpg)
The EM-05 Electronic Slide Bolt series provides a simplified solution to enable electronically controlled access for the control and monitoring of cabinets and equipment access panels ranging from pharmaceutical dispensing to tablet storage.
- Compatible with a variety of door-mounted mechanical latches
- Accepts signals from a variety of access control devices
- Intuitive push-to-close operation
- Hidden access for increased security and enhanced industrial design
- Simple, quick installation and easy retrofit with existing designs
- Mechanical override for use during power failure
- Door or frame mounting
- Compact versions available to accommodate limited space applications
- Optional lock status microswitch available
- Integrated door switch option
- Multiple mounting configurations
- Microprocessor controlled actuation timing
- Door sensing and latch status monitoring option available
- Integrated door and pawl switch for added security