EM-05-11-111
Miniature Electronic Slide Bolt, Front Mount, With Microswitch, With Mechanical Override, Plastic, Black
Material | Plastic |
---|---|
Color/Appearance | Black |
Electronic Locking | Yes |
Mounting Style | Front Mount |
Mechanical Override | Yes |
Microswitch | Latch Status Switch Only |
Class | EM-05 - Electronic Slide Bolts |
Southco’s EM-05 Electronic Slide Bolt series delivers enhanced access control to applications that require concealed, controlled and secure access. The EM-05 Electronic Slide Bolt series provides the convenience of electronic access and push-to-close operation in a single unit. Its versatility, ease of installation and space saving design enable an easy transition from mechanical to electronic physical access
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review