EM-05-42-2401
Latch
Material | Plastic |
---|---|
Color/Appearance | Black |
Electronic Locking | Yes |
Mounting Style | Side Mount |
Mechanical Override | No |
Voltage | 5 V |
Packaging | Individually Packaged |
Microswitch | Door and Latch Status Switch |
Class | EM-05 - Electronic Slide Bolts |
Southco’s EM-05 Electronic Slide Bolt series delivers enhanced access control to applications that require concealed, controlled and secure access. The EM-05 Electronic Slide Bolt series provides the convenience of electronic access and push-to-close operation in a single unit. Its versatility, ease of installation and space saving design enable an easy transition from mechanical to electronic physical access
Write Your Own Review