EM-05-21-001
Miniature Electronic Slide Bolt, Side Mount, Without Microswitch, With Mechanical Override, Plastic, Black
Material | Plastic |
---|---|
Color/Appearance | Black |
Electronic Locking | No |
Mounting Style | Side Mount |
Mechanical Override | Yes |
Class | EM-05 - Electronic Slide Bolts |
Southco’s EM-05 Electronic Slide Bolt series delivers enhanced access control to applications that require concealed, controlled and secure access. The EM-05 Electronic Slide Bolt series provides the convenience of electronic access and push-to-close operation in a single unit. Its versatility, ease of installation and space saving design enable an easy transition from mechanical to electronic physical access
Write Your Own Review