MG - Entry Door Locks
These versatile, streamlined key-actuated locks are designed for secure performance with a variety of swinging and sliding doors, bi-fold doors, washboard doors, hatches, and companionway drop-in panels. Multiple design and finish options satisfy most applications, including compatibility with other One Look-One Lock products

Durable lock mechanisms include 100% marine-grade construction options to deliver solid performance in a variety of door styles. Clean, low-profile designs minimize snagging, and include outside keylocking with interior privacy lock actuation.
- Snap-on style lock provides easy installation; uses sliding bolt and closed-ring keeper
- Star Sailor, Single Star and L-Star designs include a three-axis star key and six-pin tumbler Star Lock for increased security
- Star Lock's hooked deadbolt prevents door from being lifted off
- Suitable options for washboard doors that are up to 15 degrees from perpendicular
- Can be installed alone or as a deadbolt in conjunction with a non-locking entry door latch
- Multiple sizes available to fit a range of door thicknesses
- Available in a variety of long-lasting finish options for lock, trim, and accents
- Optional striker hood is available for use with Star Sailor, Single Star and L-Star on hatch panels that are too thin to permit direct attachment of a striker