MG-05-736-24
Star Sailor Entry Door Lock, Star Key Locking, 22mm (.86 in) Door Thickness, Stainless Steel, Polished
Min. Outer Panel Thickness (mm) | 0.00 |
---|---|
Max Outer Panel Thickness (mm) | 22.00 |
Class | MG - Entry Door Locks |
These versatile, streamlined key-actuated locks are designed for secure performance with a variety of swinging and sliding doors, bi-fold doors, washboard doors, hatches, and companionway drop-in panels.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review