MG-90-103-24
Secure Striker, Eylet Design, Stainless Steel
Material | Stainless Steel |
---|---|
Pawl Style | Short |
Sealed | No |
Grip - Minimum (mm) | 12.70 |
Grip - Maximum (mm) | 12.70 |
Operation | Right Swing |
Accessory Type | Eyelet Striker |
Class | MG - Entry Door Locks |
These versatile, streamlined key-actuated locks are designed for secure performance with a variety of swinging and sliding doors, bi-fold doors, washboard doors, hatches, and companionway drop-in panels. Multiple design and finish options satisfy most applications, including compatibility with other One Look-One Lock products
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review