MG-05-733-24

Star Sailor Entry Door Lock, Star Key Locking, 12mm (.50 in) Door Thickness, Stainless Steel, Polished

Request a Quote
Specifications
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 12.00
Class MG - Entry Door Locks

These versatile, streamlined key-actuated locks are designed for secure performance with a variety of swinging and sliding doors, bi-fold doors, washboard doors, hatches, and companionway drop-in panels. Multiple design and finish options satisfy most applications, including compatibility with other One Look-One Lock products

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Star Sailor Entry Door Lock, Star Key Locking, 12mm (.50 in) Door Thickness, Stainless Steel, Polished