F7 - Flexible T-Handle Latches

F7 Flexible T-Handle Latches adapt well to alignment irregularities and feature non-conductive, UV resistant handles that provide consistent vibration-absorbing benefits for quiet and secure closure

F7 - Flexible T-Handle Latches

The F7 is designed with a flexible, black thermoplastic elastomer handle that provides smooth trouble-free performance in real world conditions.

  • Interlocking keeper holds securely under shock and vibration
  • Flexible body compensates for variation and misalignment
  • Built-in drag keeps latch handle stationary when unlatched
  • Corrosion and UV resistant materials permit outdoor use
  • Soft latch body protects delicate or painted surfaces
  • Available in three lengths
  • Visible installation style enables through-hole mounting convenience
  • Concealed installation options for a more attractive presentation
  • Custom color matching

Part number search

-   Use the filters to find the right part number for your project

You are viewing F7 - Flexible T-Handle Latches

View as Grid List

10 Items

Set Descending Direction
9daad53f86af26106e311ca71efd19b74483bc919e5aebf2dca4934ebdd81683 13.58.245.201
please type in at least 2 letters...
Loading...