The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flexible Draw Latch (without keeper), Concealed Mount, Medium, Rubber, Black
F7-640
Flexible Draw Latch (without keeper), Concealed Mount, Medium, Rubber, Black
Specifications
Material
Nylon, Rubber
Finish
Natural
Color/Appearance
Black
Thread or Hole Type
Thread Forming Screw
Mounting Style
Concealed Mount
Class
F7 - Flexible T-Handle Latches
F7 Flexible T-Handle Latches adapt well to alignment irregularities and feature non-conductive, UV resistant handles that provide consistent vibration-absorbing benefits for quiet and secure closure
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1512
2024-11-21
info@biscoind.com
1.800.323.1232
Praestmark A/S
Vedbaek / Denmark
50
2024-10-25
Sales@praestmark.dk
0045 38884400
Austin Hardware & Supply, Inc.
Kansas City MO USA
40
2024-11-18
sales@austinhardware.com
800-821-3520
Clancey Company
Overland Park KS USA
24
2024-11-20
info@clancey.com
1.800.747.7405
Marek Industrial, a.s.
Brno CZ
2
2024-11-06
info@marek.eu
+420 541 420 811