The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flexible Draw Latch (without keeper), Front Mount, Small, Rubber, Black
F7-530
Flexible Draw Latch (without keeper), Front Mount, Small, Rubber, Black
Specifications
Material
Nylon, Rubber
Finish
Natural
Color/Appearance
Black
Mounting Style
Front Mount
Class
F7 - Flexible T-Handle Latches
F7 Flexible T-Handle Latches adapt well to alignment irregularities and feature non-conductive, UV resistant handles that provide consistent vibration-absorbing benefits for quiet and secure closure
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
2389
2024-11-13
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
2152
2024-11-11
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
1060
2024-11-12
info@clancey.com
1.800.747.7405
Aero Materiel AB
Jonkoping, Sweden
429
2024-11-04
order@aeromateriel.com
+46.36.34.44.40
Shanghai Cico Industrial Co. Ltd
Shanghai China
300
2024-11-05
info@sh-cico.com
86-021-54900086
TCH Sales Incorporated
Toronto ON Canada
251
2024-11-11
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
67
2024-11-11
Sales@ecph.com
1.800.442.3274
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
40
2024-10-17
info@global-dtech.com
+34 91 661 20 79
All-West Components & Fasteners
AUBURN WA USA
26
2024-11-08
southco@all-west.com
1.206.762.1875
Zygology Ltd
Oxford UK
26
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Steeves Agencies Inc
Winnipeg MB Canada
16
2024-10-30
info@steeves.ca
1.204.474.1239
Astra Industrial Innovations
Johannesburg Gauteng South Africa
12
2024-11-13
sales@astraindustrial.co.za
0027.11.918.6696
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
9
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
9
2024-10-14
sales@rhf.co.uk
+44 (0) 1614296066
Handy FIX
Warsaw Poland
8
2024-10-21
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
AIS INDUSTRIAL COMPONENTS
HK
6
2024-11-07
czxia@hkais.com
86.0755.83747600