The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flexible Draw Latch (without keeper), Front Mount, Medium, Rubber, Black
F7-630
Flexible Draw Latch (without keeper), Front Mount, Medium, Rubber, Black
Specifications
Material
Nylon, Rubber
Finish
Natural
Color/Appearance
Black
Mounting Style
Front Mount
Class
F7 - Flexible T-Handle Latches
F7 Flexible T-Handle Latches adapt well to alignment irregularities and feature non-conductive, UV resistant handles that provide consistent vibration-absorbing benefits for quiet and secure closure
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
3202
2025-12-22
info@biscoind.com
1.800.323.1232
Astra Industrial Innovations
Johannesburg Gauteng South Africa
120
2025-12-19
sales@astraindustrial.co.za
0027.11.918.6696
DB Roberts Co.
Wilmington MA USA
86
2025-12-27
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
13
2025-12-15
info@hardwarespecialty.com
1.508.481.8622
Marek Industrial, a.s.
Brno CZ
8
2025-12-02
info@marek.eu
+420 541 420 811
AIS INDUSTRIAL COMPONENTS
HK
6
2025-12-04
czxia@hkais.com
86.0755.83747600
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2025-12-09
info@global-dtech.com
+34 91 661 20 79