24 - Flush Cup T-Handle Series Cam Latches

Rugged design and construction make these latches well suited for use in industrial applications and off-highway vehicles. The convenient handhold afforded by their folding T-handles is complemented by sleek, flush-mount design and hidden mounting hardware

24 - Flush Cup T-Handle Series Cam Latches

The common rectangular mounting cup styling and T-handle operation of this latch family is enhanced with a series of grip, compression, and locking choices that enable you to match your unique application requirements.

  • Folding T-handle provides ample grip for actuation, even when wearing protective gloves
  • "Fixed-grip" style provides consistent compression when T-handle is folded down, that fixed grip dimension can be determined by user adjustment of jam nuts holding pawl
  • "Adjustable grip" style enables user to take additional turns on handle after pawl is engaged, in order to create additional compression for a tighter grip or to compress a gasket
  • Available in Type "A" (clockwise latching), and Type "B" (counterclockwise latching) styles
  • Available in steel or stainless steel cup
  • Available with integral threaded mounting studs or as weld-on style
  • Keylocking versions available
  • Available with neoprene gasketed shaft and cup flange for dust and moisture sealed installation
  • Adaptable to multi-point latching
  • Heavy-duty style available for maximum working load up to 2670 N (600 lbs.)
  • Multiple models provide substantial overall grip range – from 19 mm (.75") to 62 mm (2.44")

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing 24 - Flush Cup T-Handle Series Cam Latches

View as Grid List

17 Items

Set Descending Direction
  1. 24-20-812-35

    Flush Cam Latch

  2. 24-20-312-35

    Flush Cam Latch

  3. 24-20-302-35

    Flush Cam Latch

  4. 24-20-912-35

    Flush Cam Latch

  5. 24-20-302-10

    Flush Cam Latch

  6. 24-20-812-10

    Flush Cam Latch

  7. 24-20-402-35

    Flush Cam Latch

  8. 24-10-402-10

    Flush Cam Latch

  9. 24-20-412-35

    Flush Cam Latch

  10. 24-20-312-10

    Flush Cam Latch

  11. 24-20-912-10

    Flush Cam Latch

  12. 24-20-402-10

    Flush Cam Latch

  13. 24-10-812-10

    Flush Cam Latch

  14. 24-20-412-10

    Flush Cam Latch

  15. 24-10-412-10

    Flush Cam Latch

  16. 24-10-302-10

    Flush Cam Latch

  17. 24-10-912-10

    Flush Cam Latch

per page