The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
24-20-312-35
Flush Cam Latch
Specifications
Material
Stainless Steel
Color/Appearance
Polished
Installation
With Mounting Studs
Grip - Minimum (mm)
27.80
Grip - Maximum (mm)
39.70
Profile
Flush
Rotation
Type A - Turn Clockwise to Latch
Class
24 - Flush Cup T-Handle Series Cam Latches
Rugged design and construction make these latches well suited for use in industrial applications and off-highway vehicles. The convenient handhold afforded by their folding T-handles is complemented by sleek, flush-mount design and hidden mounting hardware
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Austin Hardware & Supply, Inc.
Kansas City MO USA
206
2024-09-16
sales@austinhardware.com
800-821-3520
Bisco Industries
Glendale Heights IL USA
38
2024-09-16
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
8
2024-09-16
sales@dbroberts.com
1.800.773.5388
Aero Materiel AB
Jonkoping, Sweden
6
2024-09-10
order@aeromateriel.com
+46.36.34.44.40
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2024-09-16
info@zinorm.de
+49 (0) 4102 677 12 0
Allegis Corporation
Minneapolis MN USA / ON CANADA
1
2024-09-06
salesmidwest@allegiscorp.com
1-866-378-7550
Astra Industrial Innovations
Johannesburg Gauteng South Africa
1
2024-09-13
sales@astraindustrial.co.za
0027.11.918.6696