24-10-402-10

Flush Cam Latch

Request a Quote
Specifications
Material Steel
Finish Zinc Immersion Coating
Installation Weld
Grip - Minimum (mm) 27.80
Grip - Maximum (mm) 39.70
Profile Flush
Rotation Type B - Turn Counter-Clockwise to Latch
Class 24 - Flush Cup T-Handle Series Cam Latches

Rugged design and construction make these latches well suited for use in industrial applications and off-highway vehicles. The convenient handhold afforded by their folding T-handles is complemented by sleek, flush-mount design and hidden mounting hardware

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Flush Cam Latch

190e2595449edf139c5e94fefd538bcfb541192a16db3b003d51ffca7052ca30 18.191.112.81
please type in at least 2 letters...
Loading...