24-10-412-10
Flush Cam Latch
Material | Steel |
---|---|
Finish | Zinc Immersion Coating |
Installation | Weld |
Grip - Minimum (mm) | 27.80 |
Grip - Maximum (mm) | 39.70 |
Profile | Flush |
Rotation | Type B - Turn Counter-Clockwise to Latch |
Class | 24 - Flush Cup T-Handle Series Cam Latches |
Rugged design and construction make these latches well suited for use in industrial applications and off-highway vehicles. The convenient handhold afforded by their folding T-handles is complemented by sleek, flush-mount design and hidden mounting hardware
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review