N6 - Surface Mount Hinges
The stainless steel N6 Surface Mount Hinge provides superior durability and corrosion-resistance in demanding environments. The N6 Hinge is available is six sizes with a variety of hinge leaf configurations, offering maximum design flexibility. Available in 304 or 316 stainless steel materials with passivated or high gloss finishes, the N6 Hinge provides a refined look without sacrificing functionality.
All-stainless construction delivers long-lasting performance in corrosive environments. Top-mounting styles simplify installation.
- Stamped hinge construction
- High gloss finish option compliments application styling
- Available in a variety of hinge leaf configurations and sizes
- Covered hinge options for convenient top-mount installation hides mounting hardware
- Available in 6 different assembly sizes
- Economical stamped hinges are available in 304 SS and 316 SS
- Optional adhesive mounted covers available in 316 SS, high gloss finish
Part number search
- Use the filters to find the right part number for your projectPeople often search by: