N6-DHIM-5030-SS

Surface Mount Hinge, 50 mm size, with Mounting Holes, Stainless Steel, Electro polished

Request a Quote
Specifications
Material Stainless Steel
Finish Electropolished
Color/Appearance Blue
Installation Screw Mount
Series D series
Class N6 - Surface Mount Hinges

The stainless steel N6 Surface Mount Hinge provides superior durability and corrosion-resistance in demanding environments. The N6 Hinge is available is six sizes with a variety of hinge leaf configurations, offering maximum design flexibility. Available in 304 or 316 stainless steel materials with passivated or high gloss finishes, the N6 Hinge provides a refined look without sacrificing functionality.

Write Your Own Review
You're reviewing:Surface Mount Hinge, 50 mm size, with Mounting Holes, Stainless Steel, Electro polished

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.