N6-4E-424-24

Hinge, Small Leaf, Medium Leaf, 38 mm (1.50 in) Long, 316 Stainless Steel, High Gloss

Request a Quote
Specifications
Material 316 Stainless Steel
Finish High Gloss
Size Series Small Leaf, Medium Leaf
Length 58.00
Type Stamped Hinge
Class N6 - Surface Mount Hinges

The stainless steel N6 Surface Mount Hinge provides superior durability and corrosion-resistance in demanding environments. The N6 Hinge is available is six sizes with a variety of hinge leaf configurations, offering maximum design flexibility. Available in 304 or 316 stainless steel materials with passivated or high gloss finishes, the N6 Hinge provides a refined look without sacrificing functionality.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Hinge, Small Leaf, Medium Leaf, 38 mm (1.50 in) Long, 316 Stainless Steel, High Gloss