N6-4E-426-24
Hinge, Small Leaf, Large Leaf, 38 mm (1.50 in) Long, 316 Stainless Steel, High Gloss
| Material | 316 Stainless Steel |
|---|---|
| Finish | High Gloss |
| Size Series | Small Leaf, Large Leaf |
| Length | 78.00 |
| Type | Stamped Hinge |
| Class | N6 - Surface Mount Hinges |
The stainless steel N6 Surface Mount Hinge provides superior durability and corrosion-resistance in demanding environments. The N6 Hinge is available is six sizes with a variety of hinge leaf configurations, offering maximum design flexibility. Available in 304 or 316 stainless steel materials with passivated or high gloss finishes, the N6 Hinge provides a refined look without sacrificing functionality.