AH - Articulating Hinges

A new solution to an age-old problem. Southco’s AH-Bifold Constant Torque Hinge series incorporates friction technology that allows a table or panel to be held in position at any angle and prevents it from falling open. AH Bifold Constant Torque Hinges feature a flush mount design that occupies minimal application space, allowing table to be folded and stowed flat.

AH - Articulating Hinges

AH Bifold Constant Torque Hinges deliver high quality, repeatable performance, making them an ideal upgrade from traditional free-swinging hinges and dampening devices.

  • Integrated friction technology improves control of fold-out tables
  • Holds table flap open in any position along 180 degrees
  • Flush mount design prevents trapped fingers and pinch points
  • Reliable, maintenance-free performance
  • Customizable torque to fit the needs of most applications
  • Small design footprint complements industrial design
  • Robust design offers high strength performance
  • Long cycle life ensures reliability and reduced maintenance costs
  • Available in a range of finishes to suit industrial design
  • Additional panel thickness, torques and finishes available upon request
  • Suitable for panel thicknesses >=20mm
  • Positioning torques from free operating to 2.7Nm (24in.lb)
  • Working loads up to 500N at 100mm per hinge
  • Cycle performance up to 20,000 cycles within 20% of static torque specification

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing AH - Articulating Hinges

View as Grid List

14 Items

Set Descending Direction
  1. No more items to load
1dc951417fbded5c8452656d29ea6a188c70d2b165fd646d34c9eead01baf247 3.139.87.88
please type in at least 2 letters...
Loading...