AH-2E-2012A2-63
Articulating Constant Torque Hinge, 12 in.lb Torque, Aluminum Alloy, Natural
Function | Positioning |
---|---|
Material | Aluminum Alloy |
Finish | Natural |
Color/Appearance | Natural |
Forward Torque (Nm) | 1.50 |
Torque Type | Asymmetric |
Thread or Hole Type | No. 12 or M6 |
Mounting Style | Concealed Mount |
Installation | Screw Mount |
Series | Bifold |
Size Series | Large Size |
Class | AH - Articulating Hinges |
A new solution to an age-old problem. Southco’s AH-Bifold Constant Torque Hinge series incorporates friction technology that allows a table or panel to be held in position at any angle and prevents it from falling open. AH Bifold Constant Torque Hinges feature a flush mount design that occupies minimal application space, allowing table to be folded and stowed flat.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review