AH-2E-2024A2-63
Articulating Constant Torque Hinge, 24in.lb Torque, Aluminum Alloy, Natural
Function | Positioning |
---|---|
Material | Aluminum Alloy |
Color/Appearance | Natural |
Forward Torque (Nm) | 2.20 |
Torque Type | Asymmetric |
Thread or Hole Type | No. 12 or M6 |
Mounting Style | Concealed Mount |
Installation | Screw Mount |
Series | Bifold |
Size Series | Large Size |
Class | AH - Articulating Hinges |
A new solution to an age-old problem. Southco’s AH-Bifold Constant Torque Hinge series incorporates friction technology that allows a table or panel to be held in position at any angle and prevents it from falling open. AH Bifold Constant Torque Hinges feature a flush mount design that occupies minimal application space, allowing table to be folded and stowed flat.
Write Your Own Review