AH-2E-2016A2-50

Articulating Constant Torque Hinge, 16in.lb Torque, Aluminum Alloy, Black

Request a Quote
Specifications
Function Positioning
Material Aluminum Alloy
Finish Powder Coat
Color/Appearance Black
Forward Torque (Nm) 1.80
Torque Type Asymmetric
Thread or Hole Type No. 12 or M6
Mounting Style Concealed Mount
Installation Screw Mount
Series Bifold
Size Series Large Size
Class AH - Articulating Hinges

A new solution to an age-old problem. Southco’s AH-Bifold Constant Torque Hinge series incorporates friction technology that allows a table or panel to be held in position at any angle and prevents it from falling open. AH Bifold Constant Torque Hinges feature a flush mount design that occupies minimal application space, allowing table to be folded and stowed flat.

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Articulating Constant Torque Hinge, 16in.lb Torque, Aluminum Alloy, Black