B8 - Grab Handles

Combine style with substance when you use these ample sized handles to provide convenient grip and strength for heavy lifting or pulling. Both durable corrosion-resistant handles provide the convenience of front or rear mounting with the aesthetics of fully concealed mounting hardware.

B8 - Grab Handles

Small-size grab handle features a crisp, angular design with clean lines:

  • Tough high-impact ABS
  • Rear-mount style accommodates maximum panel thickness of 16 mm (.63")
  • Maximum working load 550 N (125 lbs.)
  • Black ABS/PC handle
  • Rear-mount style accommodates maximum panel thickness of 19 mm (.75")
  • Maximum working load of 775 N (175 lbs.)
  • Snap-on covers available with custom colors and logos, to personalize your installation
  • Flammability rating: UL94-HB

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing B8 - Grab Handles

View as Grid List

14 Items

Set Descending Direction
dca9a31898784de9acbd84d34fcfc1878a1c132bd477b91dca5b2d7553735ec6 18.220.171.141
please type in at least 2 letters...
Loading...