The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
B8-43-3
Grab Handle, Small, Front Mount, ABS Plastic, Black, Bulk Packaged
Specifications
Material
ABS Plastic
Finish
Natural
Color/Appearance
Black
Thread or Hole Type
No. 10 or M5
Mounting Style
Front Mount
Installation
Screw Mount
Size Series
Small Size
Class
B8 - Grab Handles
Combine style with substance when you use these ample sized handles to provide convenient grip and strength for heavy lifting or pulling. Both durable corrosion-resistant handles provide the convenience of front or rear mounting with the aesthetics of fully concealed mounting hardware.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
716
2026-08-07
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
527
2026-08-10
info@hardwarespecialty.com
1.508.481.8622
Handy FIX
Warsaw Poland
400
2026-08-07
info@handy-fix.com.pl
0048221277890
DB Roberts Co.
Wilmington MA USA
306
2026-08-08
sales@dbroberts.com
1.800.773.5388
Marek Industrial, a.s.
Brno CZ
80
2026-08-10
info@marek.eu
+420 541 420 811
AIS INDUSTRIAL COMPONENTS
HK
40
2026-08-06
czxia@hkais.com
86.0755.83747600
Steeves Agencies Inc
Winnipeg MB CANADA
27
2026-07-24
sales@steeves.ca
204.474.1239
IntechBJ Engineering Co., Ltd
Beijing
20
2026-08-03
info@intechbj.com
86-010-83833828
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
5
2026-08-10
Sales@ecph.com
1.800.442.3274
Chengdu Chilli
Chengdu, Sichuan Province, China
2
2026-07-14
info@chilli.com.cn
86.028.85144919