The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Grab Handle, Large, Rear Mount, ABS Plastic, Black, Bulk Packaged
B8-66-3
Grab Handle, Large, Rear Mount, ABS Plastic, Black, Bulk Packaged
Specifications
Material
ABS Plastic
Finish
Natural
Color/Appearance
Black
Thread or Hole Type
Thread Forming Screw
Mounting Style
Rear Mount
Installation
Screw Mount
Size Series
Large Size
Class
B8 - Grab Handles
Combine style with substance when you use these ample sized handles to provide convenient grip and strength for heavy lifting or pulling. Both durable corrosion-resistant handles provide the convenience of front or rear mounting with the aesthetics of fully concealed mounting hardware.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
818
2026-02-02
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
179
2026-01-31
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
78
2026-02-02
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
38
2026-01-08
info@global-dtech.com
+34 91 661 20 79
Parsons Aerocessories Limited
Stoney Creek ON CANADA
30
2026-01-27
sales@parsonsaero.com
1.905.664.6203
Steeves Agencies Inc
Winnipeg MB CANADA
27
2026-01-27
sales@steeves.ca
204.474.1239
Appian Fasteners
Belfast Northern Ireland UK
14
2026-02-02
sales@appianfasteners.com
+44 (0) 2890 301 979
Astra Industrial Innovations
Johannesburg Gauteng South Africa
5
2026-02-02
sales@astraindustrial.co.za
0027.11.918.6696
AIS INDUSTRIAL COMPONENTS
HK
4
2026-01-05
czxia@hkais.com
86.0755.83747600
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2026-02-02
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
2
2026-02-03
info@tchweb.com
1.416.299.0089
Chengdu Chilli
Chengdu, Sichuan Province, China
2
2026-01-13
info@chilli.com.cn
86.028.85144919